Unique ref.: | ext_char_beat_os_double |
---|---|
Brand: | SWEDOOR JW - DK/NO/SE |
Product family: | Exterior doors |
Product group: | Character |
Date of publishing: | 2018-06-29 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.swedoor.se/produkter/ytterdoerrar/doerrar/produkt/?productId=54... |
---|---|
Installation instructions: | http://www.swedoor.se/support-teknisk-info/download-center/#6850 |
COBie Product Data Sheet: | |
Product certification: | https://www.swedoor.se/support-teknisk-info/download-center/# |
Technical description: | http://www.swedoor.se/mattofakta/ |
Instruction video: | https://www.youtube.com/watch?v=STx88Q_djkI |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/swedoor-jeld-wen/product/ext_char_beat_os_double
Material main: | Wood |
---|---|
Material secondary: | Glass |
Designed in: | Sweden |
Manufactured in: | Latvia |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | PR-59-23 |
Uniclass 2.0 Description: | Doorsets |
Uniclass 2015 Code: | Pr_30_59_24 |
Uniclass 2015 Description: | Doorsets |
NBS Reference Code: | 59-23 |
NBS Reference Description: | Doorsets |
CSI MasterFormat 2014 Code: | 08 14 00 |
CSI MasterFormat 2014 Title: | Wood Doors |
OmniClass Number: | 23-17 11 15 |
OmniClass Title: | Wood Doors |
CSI UniFormat II Code: | B2030 |
CSI UniFormat II Title: | Exterior Doors |
Name | Value |
---|---|
Door Frame Material | Wood |
Material | Wood |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Wood |
BIMobject®