This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Exterior Door Cottage Ganges

Unique ref.: ext_door_ganges_cottage_ow
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: Cottage
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Download (1)
Ganges Cottage is a door intended for entrances to the store rooms, garbage rooms and cottages etc. They are suitable between spaces with a temperature difference of up to 18 degrees (C). These entrance doors are supplied painted according to your requirements and can be customized with accessories such as ventilation grilles, etc. High quality cottage doors that from a design perspective, fits well together with Swedoors ADVANCE LINE exterior doors.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®