This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

High Performance 40mm Swinging Double - Interior

Unique ref.: int_door_hp_40_swing_unclass_double
Brand: SWEDOOR JW - DK/NO/SE
Product family: Interior doors
Product group: HP Swing
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (2)
This is a high performance (HP) interior double door range, built for professional demands. A wood-based construction equipped with swinging hinges and locks for cylinders. The door can swing both in and out as a "Saloon" door. It's often used in restaurants, professional kitchens, in the healthcare sector and in other public areas where you need easy access in both directions


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®