Publish your products
Swisspearl Nobilis 8mm
Swisspearl Nobilis 8mm
Swisspearl Nobilis 8mm
Swisspearl Nobilis 8mm
    Swisspearl

    Swisspearl Nobilis 8mm

    Swisspearl large size panels Freedom of design without limits The large-format Swisspearl panels give façades what they need: a face, individuality, character, texture, color and, very importantly, a highly effective protective layer. Swisspearl allows an immense range of possibilities for the design of façades, with an extensive selection of surface options, various types of joints and fastenings, and panel formats that can be freely selected within the maximum useable size. For visible creativity and to meet the highest aesthetic requirements, in proven Swisspearl quality. Nobilis Base panel: Grey based Top layer: Translucent lightly pigmented Standard colors: 17 The semi-translucent surface coating on a pure acrylic basis provides the classic fiber cement appeal with much visual depth to it. For availability in HR-Coating refer to our delivery program.

    Get in contact with Swisspearl

    Specification
    • Product data Density: >1.75g/cm3 Modulus of elasticity ca: 15'000 MPa Design resistance for bending: ca. 8.0 MPa Thermal expansion coefficient: 0.01 mm / m / °K Fire classification according to: EN 13 501-1 & A2-s1, d0 Frost resistance and durability: under EN 12467 Thermal range: - 40°C to + 80°C Ecological aspect Swisspearl facade panels fulfill the requirements of the highest durability category "A" according to EN 12467 and may be subjected to heat, high moisture and severe frost. We design our production processes so that energy usage and hazardous material production is kept as low as possible. Even in the composition of our products, we rely on natural raw materials that originate predominantly from the local region. Doing this also avoids unnecessary transportation. With its extended durability, our products improve both the ecological as well as economic balance of every building shell. Fiber cement can be disposed of as construction waste or simply recycled. Even waste resulting from production is recycled to a large extent. Excess water from the production process is also biologically purified. Thanks to the ongoing modernization of our production facilities, roughly 2,500 tons fewer raw materials are consumed each year in comparison with a few years ago. We were also able to reduce CO2 emissions by 2,100 tons per year. Environmental Product Declarations (EPDs) form the data basis for ecological evaluation of buildings in accordance with DIN EN 15987 on the Sustainability of Building Construction and are important for the evaluation of the quality of buildings in relation to the environment and health. The declarations provide information about the use of energy and resources as well as the emission of hazardous materials in the production process and thereby deliver insight into the environmental consciousness of a company in the manufacture of their products. The sustainability of Swisspearl products can be clearly proven by the EPD’s.
    Technical specification
    • Unique ref.sp-large-size-2010-1250-8-nobilis
    • Product familyFaçades
    • Product groupSwisspearl large size
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number2
    • Height (mm)1230
    • Width (mm)2010
    • Depth (mm)8
    Related
    • Material mainFibercement
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)15.7
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Belarus
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Gibraltar
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Greece
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Guernsey
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Hungary
    Israel
    Grenada
    Ethiopia
    Samoa
    Iceland
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Ireland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Isle of Man
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Italy
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Jersey
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Latvia
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Liechtenstein
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Lithuania
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Luxembourg
    Malaysia
    Nicaragua
    Madagascar
    Malta
    Maldives
    Panama
    Malawi
    Moldova
    Mongolia
    Puerto Rico
    Mali
    Monaco
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Montenegro
    Nepal
    Saint Lucia
    Mauritius
    Netherlands
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    North Macedonia
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Norway
    Pakistan
    Saint-Barthélemy
    Mozambique
    Poland
    Palestine
    Sint Maarten
    Namibia
    Portugal
    Philippines
    The Bahamas
    Niger
    Romania
    Qatar
    Trinidad and Tobago
    Nigeria
    Russia
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Ukraine
    Türkiye
    Somalia
    United Kingdom
    Turkmenistan
    South Africa
    Vatican City
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe