Publish your products
Elements Decking
Elements Decking
Elements Decking
Elements Decking
    Sylvanix

    Elements Decking

    THE PERFECT COMBINATION OF VALUE, STYLE & DURABILITY

    LIGHT WEIGHT, HEAVY HITTER Who says composite decking can't be both affordable and long-lasting? Sylvanix Elements decking is setting a new standard for composite decking that doesn’t break the bank. If you are looking for the perfect low-maintenance composite decking solution that will save you both time and money without compromising on style, get ready to transform your outdoor living space with Sylvanix Elements.

    The Look and Feel of Tropical Hardwood

    Elements is available in four traditional colors with multi-hued streaking and an authentic wood grain pattern that captures the beauty of tropical hardwoods. Made with the same proprietary blend of reclaimed eucalyptus wood and recycled plastic as our premium decking, Elements’ high-performance scalloped core features an added layer of protection for strengthened wear resistance and ease of maintenance.

    Thanks to its lightweight profile, Elements is easier to handle and install. It is also compatible with any universal hidden fastening system, making the job even easier. And unlike wood, once you have your Elements deck installed, there is very little upkeep or maintenance, which means more time spent enjoying your deck and less time spent maintaining it.

    Features and Benefits

    • No need to ever sand, seal, stain or refinish
    • No rot, mold or mildew and will not bow, crack or split
    • Pet-proof and kid-proof - handles the challenges of everyday life with extreme resistance to dents and scratches
    • Splinter-free surface features a great texture underfoot
    • Rich and authentic wood variance with a deep embossing
    • A unique combination of cathedral and straight grain patterns display a full range of natural wood characteristics
    • Low maintenance means lower lifetime costs
    • Lightweight profile makes handling and installation easier for both professionals and weekend DIYers alike
    • Eco-friendly boards are made with 90% recycled content and contain no harmful chemicals or VOCs
    • Backed by a 25-year fade and stain warranty
    Specification
    • Grooved Edge 5.24’ x .094” - Available in 12, 16, & 20 ft lengths

      Square Edge 5.24’ x .094” - Available in 20 ft length

      Riser 7.24" X 0.71" - Available in 12 ft length

      Fascia 11.25" X 0.71" - Available in 12 ft length

    Technical specification
    • Unique ref.elements-decking
    • Product familyDecking
    • Product groupElements Decking
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Composite Decking
    • IFC classificationFloor
    • Uniclass 2015 CodePr_25_71_97_94
    • Uniclass 2015 DescriptionWood-plastics composite deck boards
    • CSI MasterFormat 2014 Code06 73 00
    • CSI MasterFormat 2014 TitleComposite Decking
    • OmniClass Number23-13 35 23 11
    • OmniClass TitleStructural Floor Decks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States