Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/58b299b2-10a5-49b7-b14e-93149a99622c
Home
Categories
Kitchen
Appliances
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Available in United States
T&S Brass & Bronze Works
Follow
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
B-1230 Water Station with Pedestal Type Glass Filler, 18 Gauge Stainless Steel Drip Pan, 1-1/4" Drain
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 0.25 GPM min @ 60 psi, Discharge Rate: 18.00 GPM
Technical specification
Technical specification
Unique ref.
ts-brass-001
Product family
Bar Equipment
Product group
Water Station
Type
Object (single object)
Date of publishing
2011-12-01
Edition number
1
Height (inches)
9.38
Width (inches)
12.62
Depth (inches)
10.62
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-1230&loc_cat=Glass+Fillers
Installation instructions
https://www.tsbrass.com/drawings/098/098-016883-45.PDF
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
6.95
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
HG-4D-36 Gas Hose w/Quick Disconnect, 3/4" NPT, 36" Long
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download