Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/0001158a-8db4-4b98-9583-71d31d3e4b2f
Home
Categories
Kitchen
Taps & Mixers
B-0455-04-963VB Elevated B-0963 Vacuum Breaker Unit (1/2" NPT) w/ Angled Slip Flanges, 4-1/4" Centers
Available in United States
T&S Brass & Bronze Works
Follow
B-0455-04-963VB Elevated B-0963 Vacuum Breaker Unit (1/2" NPT) w/ Angled Slip Flanges, 4-1/4" Centers
Elevated B-0963 Vacuum Breaker Unit (1/2" NPT) w/ Angled Slip Flanges, 4-1/4" Centers
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 18.10 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-0455-04-963VB
Product family
Faucet Accessories
Product group
Parts & Accessories
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-0455-04-963VB&loc_cat=Parts+%26+Accessories
Installation instructions
https://www.tsbrass.com/drawings/098/098-009579-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-0455-04-963VB&loc_cat=Parts+%26+Accessories?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
5HR-232 Hose Reel, Open, Powder Coated Steel, 35' x 3/8" ID Hose EQUIP
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
5HR-232-09 Hose Reel, Open, Powder Coated Steel, 35' of 3/8" Diameter Hose with Water Gun
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-1230-12 Water Station w/ 12" Pedestal Glass Filler & Drip Pan Assembly
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
Download