Publish your products
B-0710-LT-CR Sill Faucet, Cerama Cartridge, 4-Arm Handle, Stream Regulator Outlet, 1/2" NPS Male Inlet

B-0710-LT-CR Sill Faucet, Cerama Cartridge, 4-Arm Handle, Stream Regulator Outlet, 1/2" NPS Male Inlet

Sill Faucet, Cerama Cartridge, 4-Arm Handle, Stream Regulator Outlet, 1/2" NPS Male Inlet
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 180 F, Flow Rate: 5.21 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-B-0710-LT-CR
  • Product familyMixing Faucets
  • Product groupManual Faucets
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)2.447
Classification
  • BIMobject CategoryKitchen - Taps & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit