Publish your products
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
    T. Clear

    WallGUARD Concrete Faced Insulated Perimeter Wall Panels

    WallGUARD Concrete Faced Insulated Perimeter Wall Panels is manufactured using Dupont low GWP Styrofoam extruded polystyrene insulation with a factory-applied 5/16" latex modified concrete coating.  Panels are 2'x4' with tongue and groove edges on the 4' length.  WallGUARD protects and insulates the exposed areas of foundations, slab edges, rim joists and roof parapet walls that are all prone to energy loss.  WallGUARD is available in 2" (R-10) and 3" (R-15) thicknesses.

    Specification
    • Primary Benefits:

      • Provide finish and insulation in one easy step, reducing installation costs
      • Can be installed in most weather conditions, allowing year-round construction
      • Can be used in retrofit or new applications
      • Can be applied over masonry block or cast in place concrete
      • Protect perimeters from freeze-thaw cycling, extending lifecycle of masonry structures
      • Can be applied above or below grade
      • Hidden clip system and fasteners included
    Technical specification
    • Unique ref.wallguard-concrete-faced-insulated-perimeter-wall-panels
    • Product familyInsulated Concrete
    • Product groupInsulated Perimeter Wall Panel
    • TypeBuilding Material
    • Date of publishing2025-01-09
    • Edition number1
    • Height (inches)2
    • Width (inches)24
    • Depth (inches)48
    Related
    • Material mainExtruded polystyrene (XPS)
    • Material secondaryPolymer-modified cementitious
    • Weight Net (Lbs)38
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationSlab
    • Uniclass 2015 CodePr_25_71_57_14
    • Uniclass 2015 DescriptionConcrete base panels
    • CSI MasterFormat 2014 Code07 00 00
    • CSI MasterFormat 2014 TitleThermal and Moisture Protection

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States