Publish your products
GR-130N-2
GR-130N-2
GR-130N-2
GR-130N-2
GR-130N-2
GR-130N-2
GR-130N-2
GR-130N-2

    GR-130N-2

    This product is only available in Japan.

    Specification
    • This product is only available in Japan.

    Technical specification
    • Unique ref.gr-130n-2
    • Product familyCrane
    • Product groupRough Terrain Crane
    • TypeObject (single object)
    • Date of publishing2020-07-21
    • Edition number1
    • Height (mm)2815
    • Width (mm)2000
    • Depth (mm)7570
    Related
    • Material mainSteel
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)14535
    Classification
    • BIMobject CategoryConstruction - Crane

    Region availability

    Asia
    Japan
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit