Publish your products
EVER ART BOARD CHIC STONE COLOR
EVER ART BOARD CHIC STONE COLOR
EVER ART BOARD CHIC STONE COLOR
EVER ART BOARD CHIC STONE COLOR
EVER ART BOARD CHIC STONE COLOR

    EVER ART BOARD CHIC STONE COLOR

    Introducing the new Chic Series art board, featuring a more sophisticated design than ever before!

    Specification
    • 1.EVER ART BOARD CHIC series

       SIZE:W910×H1820×D3

       STONE COLOR:moca sreamA|moca creamB|terazo blossom|terazogray|tiled beige|orient black|square gray |square light gray|square silver|tiled white|natural white|shadow black|slim block|aristonblack|aristonmarble|biancomarble|liberostone|crowblack|crowgray|oldconcrete|oldconcrete white|plasterblack|plastergray|grunge darkgray|grunge gray|terrazzobeige|terrazzowhite|hexagongray|hexagonrandom

    Technical specification
    • Unique ref.ever-art-board-chic-stone-color
    • TypeObject (single object)
    • Date of publishing2024-12-25
    • Edition number1
    • Height (mm)1820
    • Width (mm)910
    • Depth (mm)3
    Related
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryLandscaping - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit