Publish your products
The Lyrata in a brown oyster pot. Artificial plant
Tanaman

The Lyrata in a brown oyster pot. Artificial plant

Ref A-PT1-FC7
A plant, 110 cm high, with beautiful teardrop-shaped tergal leaves and a fiberglass trunk and trim. It is housed in a designer wood-effect pot in Ficonstone, with grey pebble trim (D. 42 cm x H. 36 cm).

This plant can be fireproofed with a french certificate.

Specification
  • Lyrata is the exotic, designer touch par excellence. In its rounded brown pot, it gains in originality.

Technical specification
  • Unique ref.the-lyrata-in-a-brown-oyster-pot-artificial
  • Product familyPotted Plants
  • Product groupPotted plants
  • TypeObject (single object)
  • Date of publishing2025-08-26
  • Edition number1
  • Height (mm)1100
  • Width (mm)600
Related
  • Material mainComposite
  • Material secondaryPolyester
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration
  • Uniclass 2015 CodePr_45_30_04_05
  • Uniclass 2015 DescriptionArtificial trees

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products

3.9 out of 5 stars 3.9 (37)
3.7 out of 5 stars 3.7 (24)
3.6 out of 5 stars 3.6 (5)