Publish your products
Divider: The Quito Tropicale L. Black Divider. Artificial plant
Divider: The Quito Tropicale L. Black Divider. Artificial plant
Divider: The Quito Tropicale L. Black Divider. Artificial plant
    Tanaman

    Divider: The Quito Tropicale L. Black Divider. Artificial plant

    3.0 out of 5 stars3.0(6 reviews)

    Ref A-J3-FB4
    Quito Tropical L. Black Divider H. 100 cm #Artificial. A composition of asparagus, rosemary, ferns, and hoyas in recyclable PE.. Decorated with pine bark.. Black planter in Fiberstone L. 80 cm x W. 25 cm x H. 80 cm.

    Specification
    • A composition of four plants: asparagus, rosemary, ferns and hoyas assembled in a high, matt black planter.

      Our plants can be fireproofed with a french certificate. 

    Technical specification
    • Unique ref.the-quito-tropicale-l-black-divider-artificial
    • Product familyPotted Plants
    • Product groupPotted plants
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    • Height (mm)1000
    • Width (mm)800
    • Depth (mm)250
    Related
    • Material mainComposite
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)35
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration
    • Uniclass 2015 CodePr_45_30_04
    • Uniclass 2015 DescriptionArtificial plants

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    3.9 out of 5 stars 3.9 (37)
    3.7 out of 5 stars 3.7 (24)
    3.6 out of 5 stars 3.6 (5)