Following international design trends, Tarkett Decode® vinyl flooring has patterns to please the most refined tastes. With patterns ranging from burnt cement, wood and noble stones to the most vivid colors, Decode® allows you to repaint commercial environments with style and personality.
• WIDTH: 2m
• HEIGHT: 2,0mm (Group 25104, 25098, 25145, 26540) / 3,0mm (Group 25086)
• DEPTH: 25m (Group 25104) / 23m (Group 25145, 25086, 25098) / 20m (Group 26540)
• WEIGHT: 2,65kg/m² (Group 25104) / 3,00kg/m² (Group 25145, 25098) / 3,39kg/m² (Group 26540) / 2,50kg/m² (Group 25086)
Region availability
| South America | North America |
|---|---|
Argentina | Belize |
Bolivia | Costa Rica |
Brazil | El Salvador |
Chile | Guatemala |
Colombia | Honduras |
Ecuador | Mexico |
Guyana | Nicaragua |
Paraguay | Panama |
Peru | Trinidad and Tobago |
Suriname | |
Uruguay | |
Venezuela |