Publish your products
AirMaster Earth
Tarkett

AirMaster Earth

Designed to help improve air quality in living and working spaces, the DESSO AirMaster’s patented technology captures and retains fine dust 8 times more effectively than smooth floors and 4 times more than standard carpet*.

Featuring statement black yarn thread, tonal colour and an irregular, organic pattern, AirMaster Earth offers dramatic depth and tactility. These 9 updated accent colours and 9 neutral tiles can be used to create statement flooring designs with Classic and Sphere, such as room centrepieces or workplace zoning and routing.

As part of our continuous efforts to reduce our carbon footprint we are proud to launch a new and improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.


*Based on GUI test report AirMaster® 090225-01 DF with DESSO AirMaster® versus a standard smooth floor and versus standard structured loop pile carpet (median values).

Specification
    • Available in 9 accent colours and 9 neutral shades
    • Combinable with AirMaster Classic and AirMaster Sphere
    • Circular Carbon Footprint: 0.25 kg CO₂/m²
    • Reduces the concentration of fine dust in the indoor air
    • First and only carpet awarded GUI Gold Plus Label
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver level certified
    • Made in Europe
Technical specification
  • Unique ref.desso-airmaster-earth
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2020-12-18
  • Edition number1
  • Height (mm)6
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
  • Designed inNetherlands
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • UNSPSC nameCarpeting
  • UNSPSC code30161701
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia Europe Africa
Afghanistan
Albania
Egypt
Bahrain
Austria
Iraq
Belgium
Israel
Czech Republic
Jordan
Denmark
Kuwait
Estonia
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom