Publish your products
Essence Maze
Essence Maze
Essence Maze
Essence Maze
Essence Maze
Essence Maze
    Tarkett

    Essence Maze

    DESSO Essence Maze boasts a stunning geometric pattern with 12 possible colour combinations. Its refreshed palette draws on eight neutral shades – ranging from light to dark – and four accents, for producing dramatic effect. Starting with anthracite grey and taupe browns, and moving on to eye-catching reds, greens and navy blues, the individual tiles grant endless creative possibilities. Every option can be paired with DESSO Essence tiles in a block colour, and installed at random to striking effect. As part of the DESSO Essence family, DESSO Essence Maze can easily be combined with DESSO Essence, DESSO Essence Stripe and DESSO Essence Structure, to offer high quality flooring at an affordable price.

    Specification
      • Available in 12 colours
      • Stunning geometric patterns in a variety of colours
      • Standard with DESSO ProBase backing
      • Optional with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Bronze level certified
    Technical specification
    • Unique ref.desso-essence-maze
    • Product familyDESSO
    • Product groupCarpet
    • TypeObject (single object)
    • Date of publishing2020-12-18
    • Edition number1
    • Height (mm)6.5
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainPolyester
    • Designed inNetherlands
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationCovering
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia Europe Africa
    Afghanistan
    Austria
    Egypt
    Bahrain
    Belgium
    Iraq
    Czech Republic
    Israel
    Denmark
    Jordan
    Estonia
    Kuwait
    Finland
    Lebanon
    France
    Oman
    Germany
    Palestine
    Greece
    Qatar
    Hungary
    Türkiye
    Italy
    United Arab Emirates
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom