Publish your products
Essence Stripe
Essence Stripe
Essence Stripe
    Tarkett

    Essence Stripe

    Ideally suited to a commercial setting, DESSO Essence Stripe adds a sense of youthful playfulness to the DESSO Essence product family, boasting a linear design with stripes in varying thicknesses, and a palette of refreshing colours. The low level loop pile tile has a strong commercial base, with five neutral options including anthracites, greys and beiges, as well as seven more vibrant shades of red, orange, blue and purple. Each of the 12 colours can easily be combined with DESSO Essence, DESSO Essence Maze and DESSO Essence Structure for endless opportunities in creative flooring design.

    Specification
      • Available in 12 colours
      • Ideally suited to a commercial setting
      • Standard with DESSO ProBase backing
      • Optional with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Bronze level certified
    Technical specification
    • Unique ref.desso-essence-stripe
    • Product familyDESSO
    • Product groupCarpet
    • TypeObject (single object)
    • Date of publishing2020-12-18
    • Edition number1
    • Height (mm)5.5
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainPolyester
    • Designed inNetherlands
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationCovering
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia Europe Africa
    Afghanistan
    Austria
    Egypt
    Bahrain
    Belgium
    Iraq
    Czech Republic
    Israel
    Denmark
    Jordan
    Estonia
    Kuwait
    Finland
    Lebanon
    France
    Oman
    Germany
    Palestine
    Greece
    Qatar
    Hungary
    Türkiye
    Italy
    United Arab Emirates
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit