Publish your products
Meteor 70
Tarkett

Meteor 70

Meteor 70 is the perfect flooring solution alternative when a budget solution is needed.


Meteor 70 offers a 10 colour range with an «at home» feeling answering comfort needs in both residential and semi-commercial applications, namely in Housing and Aged Care environments.


It combines a good resistance thanks to its 0,7mm wear layer and comfort with 7dB impact sound reduction. Meteor 70 comes in a practical, easy to maintain roll format.

Specification
    • Made in Europe
    • Provides warmth and good underfoot comfort
    • TopClean™ PUR surface protection helps to simplify cleaning and maintenance
    • No wax or polish required
    • 5 new colours providing an 'at home' feeling
Technical specification
  • Unique ref.tarkett-meteor-70
  • Product familyTARKETT
  • Product groupFlooring - Heterogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2025-02-19
  • Edition number1
Related
  • Material mainVinyl
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit