Multiflex M is a comfortable solution for competition, multi-sports and leisure facilities with a loose-lay installation system. Providing the perfect balance of shock absorption and vertical deformation, Multiflex M can be used in a great variety of sports and fitness activities. Its continuous sub-construction creates a soft and 100% homogeneous surface. Also, its 38 mm thickness makes it ideal for renovation projects. Our in-factory applied and UV hardened Sports Lacquer surface treatment provides extreme hard wearing and scratch resistance making Multiflex M Evolution a ready to use system.
Region availability
| Asia | Europe | Africa |
|---|---|---|
Afghanistan | Belgium | Egypt |
Bahrain | Czech Republic | |
Iraq | Denmark | |
Israel | Estonia | |
Jordan | Finland | |
Kuwait | France | |
Lebanon | Greece | |
Oman | Hungary | |
Palestine | Ireland | |
Qatar | Italy | |
Türkiye | Latvia | |
United Arab Emirates | Lithuania | |
Luxembourg | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
United Kingdom |