Publish your products
Omnisports Active+
Tarkett

Omnisports Active+

Now with our new X3LT Technology for enhanced game experience!


Omnisports Active+ (8.1 mm) is a P2 vinyl sports floor that provides the ideal balance of sports performance and comfort for enhanced game experience. Omnisports Active + (8.1 mm) offers over 35% shock absorption contributing to athletes’ safety and performance. Omnisports Active + (8.1 mm) is reinforced with our factory-applied and trademarked Top Clean XP™ surface treatment for extra durability and cost-effective maintenance.

Specification
    • Made in France
    • P2 level chock absorption : ≥35%
    • Good underfoot and acoustic comfort
    • Uniformly reactive surface for consistent ball bounce
    • Resistance to stains and scratches: 0.70mm PU reinforced wear layer
    • Available with the GreenLay™ exclusive installation method : 98% adhesive-free
Technical specification
  • Unique ref.tarkett-sports-omnisports-active-plus
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
  • Height (mm)8.1
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
  • Weight Net (Kg)4.76
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit