Publish your products
Omnisports Reference Multi-Use
Tarkett

Omnisports Reference Multi-Use

Now with our new X3LT Technology for enhanced game experience !


Omnisports Reference Multi-use (6.2 mm) is a P1 vinyl sports floor ideal for both multi-sports and extra-sportive events. Combining an exceptional resistance to static and rolling loads, and over 25% shock absorption, Omnisports Reference Multi-use (6.2 mm) balances sports performance and versatility.

Recommended for both extra-sportive activities and multi-sports, Omnisports Reference Multi-use (6.2 mm) is reinforced with our factory-applied and trademarked Top Clean XP™ surface treatment for extra durability and cost-effective maintenance.

Specification
    • Made in France
    • P1 level shock absorption: ≥25%
    • Exceptional resistance to indentation marks. ≤0.10mm
    • Superior resistance to heavy rolling loads
    • Optimal stain and scratch resistance: 0.70 mm-thick reinforced vinyl wear layer
    • Available with our exclusive 98% adhesive-free GreenLay™ installation method
Technical specification
  • Unique ref.tarkett-sports-omnisports-reference-multi-use
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
  • Height (mm)6.2
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
  • Weight Net (Kg)3.95
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit