Publish your products
Speed Table Tennis
Tarkett

Speed Table Tennis

2.0 out of 5 stars2.0(14 reviews)

Now with our new X3LT Technology for enhanced game experience !


Omnisports Speed Table Tennis (3.45 mm) is a specialty vinyl flooring solution conceived to respond to specific needs of table tennis practice.

Omnisports Speed Table Tennis (3.45 mm) specific embossing offers the perfect grip allowing players to focus on the game.

Omnisports Speed Table Tennis (3.45 mm) is reinforced with our factory-applied and trademarked Top Clean XP™ surface treatment for extra durability and cost-effective maintenance.

Specification
    • Made in France
    • Balanced grip thanks to textured surface with specific embossing
    • Superior resistance to indentation marks: tables, etc
    • Underfoot comfort
    • Optimal stain and scratch resistance: 0.70 mm-thick reinforced vinyl wear layer
Technical specification
  • Unique ref.tarkett-sports-omnisports-speed-table-tennis
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
  • Height (mm)3.45
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
  • Weight Net (Kg)3.04
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit