Publish your products
Tata Steel - Formawall® - Insulated Composite/Sandwich wall panel
Tata Steel - Formawall® - Insulated Composite/Sandwich wall panel
Tata Steel - Formawall® - Insulated Composite/Sandwich wall panel
Tata Steel - Formawall® - Insulated Composite/Sandwich wall panel
    Tata Steel
    Archived

    Tata Steel - Formawall® - Insulated Composite/Sandwich wall panel

    Formawall® is a superior flat faced, secret-fix, insulated wall panel, which is a one fix construction giving a high end architectural appearance. The panel can be laid vertically or horizontally. Available in 70mm, 90mm and 120mm insulation thicknesses and bespoke lengths up to 12m to minimise waste and provide U-values down to 0.17 W/m2K.
    Technical specification
    • Unique ref.formawall
    • Product familyWall Systems
    • Product groupFormawall
    • TypeObject (single object)
    • Date of publishing2016-07-15
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • Uniclass 2015 CodePr_20_93_85_84
    • Uniclass 2015 DescriptionStructural insulated wall panels
    • OmniClass Number23-13 33 15
    • OmniClass TitleWall Exteriors
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit