Publish your products
RoofDek D200 (Deep Deck) - Structural decking for roofs
RoofDek D200 (Deep Deck) - Structural decking for roofs
RoofDek D200 (Deep Deck) - Structural decking for roofs
    Tata Steel
    Archived

    RoofDek D200 (Deep Deck) - Structural decking for roofs

    Deep decks have exceptional strength and span capability, providing a rugged structural platform for all roofing types. They are ideal for architecturally interesting large space buildings as they eliminate the need for purlins, but are used in any situation where a strong solid base for the roof is required. Single ply roofs, metal standing seam, asphalt and bitumen roofs all use deep RoofDek, and in recent years they have been the default choice for green roofs, which impose a heavy dead load. When specifying deep decks, designers frequently take advantage of Tata Steel's free diaphragm design service to reduce or eliminate in plane roof bracing.
    Specification
    • Subject to satisfactory fixings, the decks will resist wind uplift to at least the value of 1.50kN/m2, and a deflection limit of L/90. Full load span tables may be obtained from our website: www.tatasteelconstruction.com or from our technical department. Sheet lengths in excess of 12 metres are not practical for installation on site and may also be subject to delivery restrictions. Extended end laps can be used to create a double span whilst keeping the deck length to a minimum. If a deck length in excess of 12 metres is nevertheless required, contact our Technical Department for assistance. Also, please see our brochure: https://www.tatasteelconstruction.com/static_files/Tata%20Steel/content/products/Building%20Systems/RoofDek/Structural%20Liner%20Tray/downloads/RoofDek%20Structural%20Roof%20Decking%20and%20Trays%20brochure.pdf
    Technical specification
    • Unique ref.roofdek-d200
    • Product familyStructural Roofing Systems
    • Product groupRoofDek
    • TypeObject (single object)
    • Date of publishing2016-09-02
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_40_65_50
    • Uniclass 2015 DescriptionMetal profiled sheet roof covering systems
    • CSI MasterFormat 2014 Code07 61 00
    • CSI MasterFormat 2014 TitleSheet Metal Roofing
    • OmniClass Number23-13 39 27 11 13
    • OmniClass TitleSheet Metal Roofing
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit