Sandwich panel with a unique and worldwide patented mechanical panel joining system that ensures maximum hermetic sealing. Installation without any type of joint sealing. System that minimizes thermal losses providing greater energy efficiency to the whole. All panel encounters can be made by Instaclack® mechanical joint. With concealed suspension of ceiling panels that provides the advantages of a passable, invisible and hygienic ceiling. Diaphanous inner face that facilitates cleaning and maintenance. No thermal bridges. Safety compared to the traditional suspension system using inverted Omega / T profiles. Panel profiled on all four edges, made to measure and without cuts, avoiding contact with air and therefore its oxidation. Modular system: removable and expandable. Reusable since the properties of the panel remain unchanged over time. Excellent insulating and structural behavior. Self-centering: the system itself guarantees the correct installation of the panel. The phenolic laminate finish has higher scratch and impact resistance than other finishes and makes it ideal for high traffic locations. Resistant to infiltration (it does not allow water to penetrate), antistatic (easy to clean) and with stability to light that make it optimal for clean rooms and laboratories.
Region availability
| Europe | South America | North America | Africa |
|---|---|---|---|
Åland Islands | Argentina | Belize | Algeria |
Albania | Bolivia | Canada | Morocco |
Andorra | Brazil | Costa Rica | Tunisia |
Austria | Chile | Cuba | Western Sahara |
Belarus | Colombia | Dominican Republic | |
Belgium | Ecuador | El Salvador | |
Bosnia and Herzegovina | Falkland Islands (Islas Malvinas) | Guatemala | |
Bulgaria | French Guiana | Haiti | |
Croatia | Guyana | Honduras | |
Cyprus | Paraguay | Jamaica | |
Czech Republic | Peru | Mexico | |
Denmark | Suriname | Nicaragua | |
Estonia | Uruguay | Panama | |
Faroe Islands | Venezuela | Puerto Rico | |
Finland | The Bahamas | ||
France | United States | ||
Germany | |||
Gibraltar | |||
Greece | |||
Guernsey | |||
Hungary | |||
Iceland | |||
Ireland | |||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |