Publish your products
Circular curtain wall TENTAL 50
Circular curtain wall TENTAL 50
Circular curtain wall TENTAL 50
    Technal

    Circular curtain wall TENTAL 50

    Façade beyond limits for the architectural creativity

    • A unique façade platform of 50 and 60 mm
    • 4 patents concerning easy and reliable assembly
    • Compatibility with full range of windows, doors and sliders.
    • High acoustic insulation and low thermal transmission

    Circular facade for a greener architecture

    • Recycled components & dry connection without glue or silicone
    • C2C & Passive house label under certification
    • EDP on demand
    • Made with Hydro CIRCAL (at least 75% recycled end-of-life aluminium)
    Specification
    • Larges sizes :

      • Viewed face: 50mm
      • Glass volume up to 6m² according to the French legislation in force
        Maximum weight :
      • Up to 380 kg in TT
      • Up to 600 kg in MT
        Filling :
      • Up to 56 mm in TT
      • Up to 62 mm in MT

      Diversity of applications :

      • Several aspects: Grid, Horizontal grid, Vertical grid, Flat cover
      • Large range of finishing covers
      • Compatible with TECHNAL's range of windows, doors and sliding doors
      • Possible integration of solar control elements or visual decorations
      • Facets up to +/- 10° available in MT
      • 90° corner posts
      • Panel drainage, jamb drainage in MT
      • Hidden drainage

      High performance :

      • 4 patents for an optimized manufacturing and installation
      • High acoustic insulation: 41 dB (RA,tr)
      • Air permeability: up to 1200 Pa in TT and 1500 Pa in MT
      • Watertightness: up to 1200 Pa in TT and 1500 Pa in MT
      • Wind resistance up to 3000 Pa
      • Resistance to burglary RC2, RC3
      • Advanced thermal performance

      Sustainability :

      • TENTAL range is made of Hydro CIRCAL ® aluminium, composed at least 75% recycled end-of-life aluminium
      • 75 % recycled and 95 % recyclable
      • PVC-free éléments
      • Cradle-to-Cradle® certification in progress
      • Dynamic EPD available in TechDesign
    Technical specification
    • Unique ref.tental-50-trame-aspect
    • Product familyCurtain Wall
    • Product groupCurtain Wall
    • TypeObject (single object)
    • Date of publishing2023-12-14
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameWindows
    • UNSPSC code301716

    Region availability

    Asia Africa Europe
    Armenia
    Algeria
    France
    Azerbaijan
    Angola
    Ireland
    Bahrain
    Benin
    Portugal
    Bangladesh
    Botswana
    Spain
    Bhutan
    Burkina Faso
    Switzerland
    British Indian Ocean Territory
    Burundi
    United Kingdom
    Brunei
    Cameroon
    Cambodia
    Cape Verde
    China
    Central African Republic
    Christmas Island
    Chad
    Cocos (Keeling) Islands
    Comoros
    Georgia
    Côte d'Ivoire
    Hong Kong
    Democratic Republic of the Congo
    India
    Djibouti
    Indonesia
    Egypt
    Iran
    Equatorial Guinea
    Iraq
    Eritrea
    Israel
    Eswatini
    Japan
    Ethiopia
    Jordan
    Gabon
    Kuwait
    Ghana
    Laos
    Guinea
    Lebanon
    Guinea-Bissau
    Macau
    Kenya
    Malaysia
    Lesotho
    Maldives
    Liberia
    Mongolia
    Libya
    Myanmar (Burma)
    Madagascar
    Nepal
    Malawi
    North Korea
    Mali
    Oman
    Mauritania
    Pakistan
    Mauritius
    Palestine
    Mayotte
    Philippines
    Morocco
    Qatar
    Mozambique
    Saudi Arabia
    Namibia
    Singapore
    Niger
    South Korea
    Nigeria
    Sri Lanka
    Republic of the Congo
    Syria
    Reunion
    Taiwan
    Rwanda
    Thailand
    Saint Helena
    Türkiye
    São Tomé and Príncipe
    United Arab Emirates
    Senegal
    Vietnam
    Seychelles
    Yemen
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe