WireLite® is a 17/64"(6.8 mm) thick fire-rated glazing material composed of wired glass. It is listed for use in openings that do not require an impact safety rating.
Note: This product is not a barrier to radiant heat. This product does not meet test standards ASTM E119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please contact TGP regarding Pilkington Pyrostop®.
Region availability
| Asia | South America | North America | Africa |
|---|---|---|---|
Bahrain | Argentina | Canada | Egypt |
Iraq | Bolivia | United States | |
Jordan | Brazil | ||
Kuwait | Chile | ||
Lebanon | Colombia | ||
Oman | Ecuador | ||
Palestine | Guyana | ||
Qatar | Paraguay | ||
Saudi Arabia | Peru | ||
Türkiye | Uruguay | ||
United Arab Emirates | Venezuela | ||
Yemen |