Publish your products
K3D - Seismic Joint Cover
K3D - Seismic Joint Cover
K3D - Seismic Joint Cover
K3D - Seismic Joint Cover
    Archived

    K3D - Seismic Joint Cover

    Seismic joint cover for joints up to 1000 mm subject to high movements up to +/ – 950 mm, specially designed for base isolated buildings. Suitable for loads by cars. The system consists of a rectangular section devoid of underfloor brackets and visible screws. Central plate rigid and antislip, made of knurled aluminium. Gaskets made of rubber with high resistance to vertical loads. The system supports the movement in 3 directions, a special system of sliding on rollers allows longitudinal movements.

    • Available versions with increased last movement U or joint width G • System height only 50 mm • No visible screws. • Bar length 3 m. • Self-tapping fixing l= 50 mm • Black gasket. • “Bump less” transit

    On request: profiles to length,special pieces, floor / wall versions.

    Technical specification
    • Unique ref.K3D
    • Product familySeismic Joint Covers
    • Product groupK3D
    • TypeObject (single object)
    • Date of publishing2019-02-01
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryRubber
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction - Joining Systems
    • Uniclass 2015 CodePr_35_90_27
    • Uniclass 2015 DescriptionExpansion joints
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit