AIRJET - CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE AND INCORPORATED LED LIGHT BARAIRJET - CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE AND INCORPORATED LED LIGHT BARAIRJET - CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE AND INCORPORATED LED LIGHT BARAIRJET - CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE AND INCORPORATED LED LIGHT BARAIRJET - CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE AND INCORPORATED LED LIGHT BAR
View previous images
View next images

AIRJET - CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE AND INCORPORATED LED LIGHT BAR

Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no overheating in summer. Other benefits are a significant reduction in energy consumption and the prevention of exhaust fumes and dust entering even when the doors inside the premises are open. The best use of the air curtain is made possible by three different motor speeds which can be adjusted using the remote control and App. The Airjet air curtain has a LED light which can be controlled separately from the fans. The LED can be switched on and off by remote control or App.

Specification
    • 4 sizes available
    • Colour: White RAL 9010
    • Designed for indoor installation
    • 3 available speeds, selectable via remote control or App
    • Automatic start kit (upon request)
    • Led light included on lower surface
    • Upper air intake
    • BAcklit LCD display
    • Installation: horizontal
Technical specification
  • Unique ref.airjet-centrifugal-air-curtain-with-upper-air-intake-and-incorporated-led-light-bar
  • Collection setAPPLY AIR
  • CollectionAIR CURTAINS
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryABS
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Curtains
  • IFC classificationAir Terminal
  • Uniclass 1.4 CodeL75263
  • Uniclass 1.4 DescriptionAir curtains
  • Uniclass 2.0 CodePR-60-36-02
  • Uniclass 2.0 DescriptionAir Curtains
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • NBS Reference Code60-36-02
  • NBS Reference DescriptionAir Curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11

Region availability

Europe Asia North America Africa South America Oceania
Albania
Brunei
Trinidad and Tobago
Egypt
Argentina
Australia
Macedonia (FYROM)
Cambodia
Turks and Caicos Islands
Mauritania
Bolivia
New Zealand
Malta
China
U.S. Virgin Islands
Morocco
Brazil
Moldova
Christmas Island
United States
Guinea
Chile
Monaco
Cocos (Keeling) Islands
The Bahamas
Sierra Leone
Colombia
Montenegro
Georgia
Sint Maarten
Côte d'Ivoire
Ecuador
Netherlands
Hong Kong
Saint Vincent and the Grenadines
Ghana
French Guiana
Norway
India
Saint-Barthélemy
Burkina Faso
Guyana
Poland
Indonesia
Costa Rica
Benin
Paraguay
Portugal
Japan
Cuba
Liberia
Peru
Romania
British Indian Ocean Territory
Curaçao
Senegal
Suriname
Luxembourg
Kazakhstan
Dominica
Mali
Uruguay
Russia
Laos
Dominican Republic
Guinea-Bissau
Venezuela
Serbia
Macau
El Salvador
Central African Republic
Falkland Islands (Islas Malvinas)
Slovakia
Malaysia
Greenland
South Sudan
Slovenia
Maldives
Grenada
Eritrea
Spain
Mongolia
Guadeloupe
Somalia
Svalbard and Jan Mayen
Myanmar (Burma)
Guatemala
Kenya
Sweden
Nepal
Collectivity of Saint Martin
Uganda
Switzerland
North Korea
Haiti
Gabon
Ukraine
Pakistan
Jamaica
Republic of the Congo
Vatican City
Philippines
Martinique
Rwanda
Åland Islands
Kyrgyzstan
Mexico
Burundi
San Marino
Singapore
Montserrat
Cameroon
United Kingdom
Bhutan
Nicaragua
Niger
Lithuania
Azerbaijan
Panama
Sudan
Latvia
Afghanistan
Puerto Rico
Nigeria
Andorra
Bahrain
Saint Kitts and Nevis
Algeria
Austria
Iran
Saint Lucia
Libya
Belarus
Iraq
Saint Pierre and Miquelon
Ethiopia
Belgium
Israel
Honduras
Equatorial Guinea
Bosnia and Herzegovina
Bangladesh
Cayman Islands
Lesotho
Bulgaria
Jordan
Canada
Namibia
Croatia
Lebanon
Caribbean Netherlands
South Africa
Cyprus
Oman
Anguilla
Botswana
Czech Republic
Palestine
Antigua and Barbuda
Zimbabwe
Denmark
Qatar
Aruba
Zambia
Liechtenstein
Saudi Arabia
Barbados
Tanzania
Estonia
Syria
Belize
Democratic Republic of the Congo
Finland
Turkey
Bermuda
Angola
Germany
United Arab Emirates
British Virgin Islands
Mozambique
Gibraltar
Yemen
Malawi
Greece
Armenia
Madagascar
Guernsey
Kuwait
Chad
Hungary
South Korea
Swaziland
Iceland
Taiwan
Djibouti
Isle of Man
Sri Lanka
Italy
Tajikistan
Jersey
Thailand
Faroe Islands
Turkmenistan
Ireland
Uzbekistan
France
Vietnam