Publish your products
Symphony [Strings] - Philharmonic - 91306
Teknoflor

Symphony [Strings] - Philharmonic - 91306

Symphony HPD™ brings together an array of abstract visuals, each inspired by its own unique timbre and character, to create a harmonious whole. The collection boasts three unique abstract designs: Strings, Woodwind, and Brass. Like a symphony, where the strings provide the melodic line, brass adds boldness and power, and woodwinds bring balance, each element acts together with rhythm and harmony to create an inspired collection with endless possibilities. The Strings design offers a subtle yet dynamic take on an open weave textile. The interplay of intersecting lines and gentle shading adds depth without overwhelming, making it an ideal foundation for your floor.

Specification
  • Construction: Heterogeneous Resilient Sheet

    Roll Size: 6 ft. x 75 ft.

    Roll Coverage: 50 sq. yd.

    Total Thickness: 2.3mm

    Finish: Urethane

    Wear Layer: 20mil

    Installation: Glue Down

    Limited Warranty: 12-Year Commercial

    10-Year Under Bed (when installed with TEK One or TEK Five v2 Adhesive/s)

Technical specification
  • Unique ref.symphony-strings-philharmonic-91306
  • Product familySymphony
  • Product groupStrings
  • TypeObject (single object)
  • Date of publishing2026-08-06
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationFloor
  • ETIM CodeEG019720
  • ETIM NameSheet material
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 65 16.23
  • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Region availability

North America
United States