Publish your products
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range
Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range

    Sun shade by Speed-Fix forks vertical installation and standing blades - Azur range

    3.9 out of 5 stars3.9(9 reviews)
    Blades of the Azur range are monobloc profiles (except for AS600x70 realized in 2 sections) with an ovoid «aerofoil» shape, in extruded aluminum. They are mainly used for: brise-soleil, screen and facade cladding. Finally, they are available in 13 different sections.
    Specification
    • The brise-soleil Azur (with an application with Speed Fix) is composed of :
      ›› Support profiles with braces and caps ;
      ›› Blades’ support : Speed Fix ;
      ›› Ovoid «aerofoil» shape of blades ;
      ›› Caps.

      Type of support profile are defined after studies.
      Standard blade lengths are 4000, 5000 and 6000 mm (other lengths available upon request).

      The application type with Speed Fix provide a simple and quick way to install your brise-soleil :
      1) Caps are to be screwed at the ends of the blades ;
      2) The brackets equipped with blades’ supports Speed Fix (delivered preassembled) are to be fixed to the facade ;
      3) The braces are to be clipped in the brackets to hide the screws ;
      4) The blades are to be drilled and riveted to the blades’ supports Speed Fix (powdercoated rivets supplied) ;
      5) Assembly at the customer’s charge.

      The Speed Fix can be provided without brackets to be directly fixed to the facade or structural support.

    Technical specification
    • Unique ref.TEL010004
    • Product familySolar shading
    • Product groupBrise-soleil par fourchettes Speed-Fix pose verticale et lames debout
    • TypeObject (single object)
    • Date of publishing2019-11-25
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Shading Systems

    Region availability

    North America Europe South America Oceania Africa
    Collectivity of Saint Martin
    France
    Guyana
    French Polynesia
    Mayotte
    Guadeloupe
    New Caledonia
    Reunion
    Martinique
    Wallis and Futuna
    Saint Pierre and Miquelon
    Saint-Barthélemy