Publish your products
Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range
Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range
Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range
Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range
Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range
Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range
Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range

    Sun screen with clip-on blades, horizontal installation with blades underneath - Canicule range

    4.2 out of 5 stars4.2(5 reviews)
    Blades of the Canicule range are simple profiles in extruded aluminum. They are mainly used for: brise-soleil, screen facade cladding. Finally, they are available in 6 different sections. Other shapes and sections upon request.
    Specification
    • The brise-soleil Canicule (with an horizontal installation and blades below with structural supports) is composed of :
      ›› Structural supports or hinge brackets and strain cable ;
      ›› Brackets ;
      ›› Blades’ supports with a 45° inclination ;
      ›› Blades in C shape ;
      ›› Fascia profile in C shape or finishing end caps.

      Dimensioning of the brackets is defined after studies.
      Standard blade and fascia profile lengths are 4000, 5000 and 6000 mm.

      The horizontal installation and blades below with structural supports type of application provide a simple and quick way to install your brise-soleil :
      1) The blades’ supports are delivered preassembled on the support profiles ;
      2) The support profiles equipped with blades’ supports are to be fixed onto the facade (via structural supports, hinge brackets and strain cables, etc.) ;
      3) The blades are to be clipped on their supports ;
      4) The fascia profile or end caps are to be screwed to the brackets ;
      5) Assembly at the customer’s charge.

      Blades’ junction: Splicing bar system for blades C100 - Splicing bar system for brackets C100C.

    Technical specification
    • Unique ref.TEL010009
    • Product familySolar shading
    • Product groupBrise-soleil à lames clipsables pose horizontale avec lames dessous
    • TypeObject (single object)
    • Date of publishing2019-11-25
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Shading Systems

    Region availability

    North America Europe South America Oceania Africa
    Collectivity of Saint Martin
    France
    Guyana
    French Polynesia
    Mayotte
    Guadeloupe
    New Caledonia
    Reunion
    Martinique
    Wallis and Futuna
    Saint Pierre and Miquelon
    Saint-Barthélemy