Publish your products
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range
Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range

    Sunbreaker between horizontal, vertical and standing slats - Recti'ligne range

    Blades of the Recti’Ligne range re monobloc profiles with a rectangular or trapezoidal shape, in extruded aluminum. They are mainly used for: brise-soleil, screen and facade cladding. Finally, they are available in 19 different sections.
    Specification
    • The brise-soleil Recti'Ligne between flat end plates is composed of :
      ›› Blades’ flanges : flat end plates ;
      ›› Rectangular of blades.

      Dimensioning of the mounting flanges is defined after studies (thickness and material).
      Standard blade lengths are 4000, 5000 and 6000 mm (other lengths available upon request).

      The application type with flat end plates provide a simple and quick way to install your brise-soleil :
      1) The blades are to be screwed between the mounting flanges ;
      2) The modules are to be fixed on the facade (brackets in stand-by position, folded return, between structural supports, etc.) ;
      3) Assembly at the customer’s charge.

    Technical specification
    • Unique ref.TEL010006
    • Product familySolar shading
    • Product groupBrise - soleil entre plats pose horizontale, verticale et lames debout
    • TypeObject (single object)
    • Date of publishing2019-11-25
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Shading Systems

    Region availability

    North America Europe South America Oceania Africa
    Collectivity of Saint Martin
    France
    Guyana
    French Polynesia
    Mayotte
    Guadeloupe
    New Caledonia
    Reunion
    Martinique
    Wallis and Futuna
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit