Publish your products
Insulated monolitic sill - 35 cm
Insulated monolitic sill - 35 cm
Insulated monolitic sill - 35 cm
Insulated monolitic sill - 35 cm
Insulated monolitic sill - 35 cm
Insulated monolitic sill - 35 cm
Insulated monolitic sill - 35 cm
Insulated monolitic sill - 35 cm
    Archived

    Insulated monolitic sill - 35 cm

    Highlight your windows with monolitics sills. The insulated monolithic sills allow to treat the sills on large dimensions without joints. They are available in 3 colors: orange red, champagne, anthracite, to adapt perfectly to any style: modern or traditional.
    Specification
    • 3 colours is available for this products. Traditional red clay bricks colour, contemporaly anthracite and stone tone
    Technical specification
    • Unique ref.APM35
    • Product familySills and molding
    • Product groupinsulated monolitics sills
    • TypeObject (single object)
    • Date of publishing2018-03-15
    • Edition number1
    • Height (mm)100
    • Width (mm)345
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Masonry
    • IFC classificationBuilding Element
    • UNSPSC nameBricks
    • UNSPSC code301316
    • Uniclass 2015 CodePr_20_93_52_73
    • Uniclass 2015 DescriptionRefractory bricks
    • CSI MasterFormat 2014 Code04 21 00
    • CSI MasterFormat 2014 TitleClay Unit Masonry
    • OmniClass Number23-13 21 00
    • OmniClass TitleBlocks and Bricks
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit