Publish your products
THTC Carpet Tile Parker
THTC Carpet Tile Parker
THTC Carpet Tile Parker
THTC Carpet Tile Parker
    Archived

    THTC Carpet Tile Parker

    Carpet tiles (Carpet Tiles) designed to suit all areas of use. sheet Good protection against dirt Protects against scratches and mold Easy to install and maintain, has a soft touch surface. Unlike the hard surface of tile floors or cement floors, carpet tiles have a backing that is designed to cushion and absorb force well, so it is suitable for offices, etc. Users can design carpet laying patterns as needed. Or you can place the carpet according to the indicated arrows as well. Use carpet fibers made from polypropylene synthetic fibers. (Polypropylene or PP) and the bottom sheet structure from PVC.
    Specification
    • Construction :Multi-Level Loop Texture Tile Size : 25 x 100 cm
    Technical specification
    • Unique ref.THTC_Carpet-Tile_Parker
    • Product familyCarpet
    • Product groupTile
    • TypeObject (single object)
    • Date of publishing2023-10-09
    • Edition number1
    • Height (mm)40
    • Width (mm)250
    • Depth (mm)1000
    Related
    • Material mainPolypropylene
    • Material secondaryPVC
    • Designed inThailand
    • Manufactured inChina
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryFlooring - Carpets
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring