Publish your products
Stormtech Chamber and Cap MC7200 - ADS Tigre

Stormtech Chamber and Cap MC7200 - ADS Tigre

ADS Tigre's Stormtech detention and retention systems have been developed to reduce the risk of flooding and overflows in infrastructure projects and urban land use. The retention system stores rainwater below the ground, which can be reused or infiltrated into the native terrain. The detention system accumulates water temporarily with controlled outflow, avoiding peaks in drainage systems and natural courses.

Specification
  • Stormtech is one of the world's most revolutionary solutions for stormwater management and control. Innovative and cost-effective, they are made from 100% polypropylene (PP), in accordance with current section 12.12 AASHTO and ASTM standards. Stormtech chambers bring a new level of practicality, speed and efficiency to retention and detention systems, representing a much more affordable alternative.

Technical specification
  • Unique ref.tigre-ads-stormtech-mc7200
  • Product familyPluvial Drainage Chamber
  • Product groupStormtech
  • TypeBuilding Material
  • Date of publishing2025-02-19
  • Edition number1
  • Height (mm)1524
  • Width (mm)2540
  • Depth (mm)2108
Related
  • Material mainPE/PP
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)91.6
Classification
  • BIMobject CategoryEngineering & Infrastructure - Water

Region availability

South America
Bolivia
Brazil
Paraguay
Uruguay