Publish your products
Aluminum Metal Edging_6.5" height
Aluminum Metal Edging_6.5" height
Aluminum Metal Edging_6.5" height
Aluminum Metal Edging_6.5" height

    Aluminum Metal Edging_6.5" height

    Manufactured from 6061 aluminum in either anodized black or silver color, Tile Tech’s edging is specifically designed to make straight runs and gentle curves bordering buildings, rooftops, and landscaped areas. Choose from 3 different height profiles; 4.5”, 6.5” or 8.5” (custom sizes are also available). The horizontal bottom leg portion is notched for easy bending to fit any design profile.

    Technical specification
    • Unique ref.aluminum-metal-edge-copy
    • Product familyConstruction Materials, Pavers & Stones
    • Product groupAluminum Edging, Landscape Border
    • TypeObject (single object)
    • Date of publishing2024-02-19
    • Edition number1
    • Height (inches)4.5
    • Width (inches)3.34
    • Depth (inches)72
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • IFC classificationObject
    • Uniclass 2015 CodePr_25_93_60_02
    • Uniclass 2015 DescriptionAluminium edges
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-11 27 00
    • OmniClass TitleLandscaping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States