Publish your products
Hybrid Pedestals - Adjustable Pedestal with PVC
Hybrid Pedestals - Adjustable Pedestal with PVC
Hybrid Pedestals - Adjustable Pedestal with PVC
Hybrid Pedestals - Adjustable Pedestal with PVC
Hybrid Pedestals - Adjustable Pedestal with PVC

    Hybrid Pedestals - Adjustable Pedestal with PVC

    4.8 out of 5 stars4.8(6 reviews)

    Tile Tech Pedestal System is designed for concrete pavers, porcelain pavers or IPE deck tiles to lay level over a built up roof. Our PATENTED Hybrid pedestal support system is a innovative product, allowing for self-leveling, single model for all height applications, screw adjustable, PVC pipe adjustable and are stackable. The substrate can be either concrete or wood structure, with a roof membrane over the top.

    Our Hybrid Pedestal™ System consists of 7 standard components and off-the-shelf, 4.215” diameter SDR-35 PVC sewer pipe. The PVC pipe allows the pedestal system to vary in height up to 24+ inches and is cut to the desired height using 12” chop saw. The Uni-Base is then “press fit” on to one end of the PVC pipe and a Uni-Collar on to the other end and requires no gluing or other attachments. Either 3/4” or 1-1/2” Uni-Insert is then screwed in to the Uni-Collar allowing for fine height adjustments. The assembly is completed by aligning and locking the Uni-Cap with the Uni-Insert. The Uni-Cap features include built-in self-leveling and removable 1/8” spacer tabs for proper paver spacing and joint alignment.

    Stackable caps
    allow for minor height adjustments from 1/2” up to 2” and can compensate for slopes of 0% to 3% by aligning the built-in slope compensator of one cap relative to another. Simple, easy and affordable!

    Single model design
    allows for all height applications from low as 1/2” and as high as 24” resulting in reduced labor and material cost. Eliminates leftover parts and pieces!

    PVC pipe adjustment
    allows the pedestal system to vary in heights up to 24+ inches by using off-the-shelf 4”ø SDR-35 PVC pipe available commercially. Eliminates material & shipping cost!

    Screw adjustment
    allows for quick and easy fine height tuning for an additional 3/4” , 1-1/2” & 4″ depending on model size of UNI-INSERT™ used. Eliminates having to cut pipe exactly!

    Self-Leveling
    head allows for slope compensation of 0% to 4% in any direction. A T-Handle tool will allow for raising & leveling while loaded with pavers. Eliminates having to remove pavers to make adjustments!

    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Specification
    • Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Technical specification
    • Unique ref.hybrid-pedestal-adjustable-pvc
    • Product familyRoof Pavers Pedestals
    • Product groupHybrid Pedestal System
    • TypeObject (single object)
    • Date of publishing2020-03-05
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Systems
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30
    • Uniclass 2015 DescriptionRoofs, floor and paving elements
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit