Publish your products
TimberTech® Aluminum Deck Framing System
TimberTech® Aluminum Deck Framing System
TimberTech® Aluminum Deck Framing System
    TimberTech

    TimberTech® Aluminum Deck Framing System

    TimberTech Aluminum Framing is a complete system of components, from joists and posts, to ledgers and beams, all working together to create the best, longest-lasting deck. Aluminum Framing is compatible with every TimberTech Decking and Railing collection.

    Get in contact with TimberTech

    Specification
    • Built to last

      Engineered for superior performance, our framing is highly resistant to moisture damage like rust, corrosion, or mold. We confidently offer a Lifetime Limited Warranty on all major components and warrant fasteners and accessories for 25 years.*

      Fire Resistant

      Fire resistance is crucial, especially in wildfire-prone areas. TimberTech Aluminum Framing comes with a Class A Flame Spread Rating, the highest available. This means that it is unlikely to contribute to aggressive flame spread.

      Easy to install

      Aluminum Framing results in an extremely flat surface that will look great for the life of your deck. Advancements like TimberTech’s smart design boosts productivity by using fewer fasteners and needing less on-site fabrication.

      Strong

      The strength of a TimberTech 2×8 aluminum joist is similar to the strength of a 2×12 wood joist, opening up your design to longer spans, fewer posts, and cantilevered overhangs.

      Code Compliant

      TimberTech Aluminum Framing has been rigorously tested and meets the requirements of the International Residential Code (IRC).

      Sustainable

      Wood is a single use product. Aluminum is made from recycled aluminum and can be recycled at the end of the project.

      Keywords: Capped Polymer Decking, PVC Decking, Composite Decking, outdoor decking, outdoor deck, decking, pvc deck, patio deck, aluminum frame deck, aluminum deck, metal deck, metal decking

    Technical specification
    • Unique ref.timbertech-aluminum-deck-framing-system
    • Product familyDecking
    • Product groupAluminum Framing System
    • TypeBuilding Material
    • Date of publishing2025-08-12
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit