Publish your products
HS50 Hurricane Sliding Door System
HS50 Hurricane Sliding Door System
HS50 Hurricane Sliding Door System

    HS50 Hurricane Sliding Door System

    THE WORLD’S LARGEST HURRICANE-RATED MINIMAL FRAME SLIDING DOOR.

    The HS50 PARAGON is the most advanced minimal frame sliding door ever engineered for hurricane-rated markets. Offering the largest panel sizes available in the northeast, it combines ultrathin sightlines and flush sills with full Miami-Dade certification, bringing world-class minimal architecture to the most demanding environments.

    As the only system with a fully integrated hidden sill, side jamb, and top track approved for hurricane use, the PARAGON sets a new standard in performance and design. Patent-pending horizontal bearings guide oversized panels with effortless precision, ensuring both strength and elegance. Fully automated at the touch of a button, the system replaces visible locks with a motorized magnetic brake—the first ever certified for hurricane performance. Built for resilience, the PARAGON withstands extreme pressures and seismic forces, virtually eliminating the risk of panel disengagement.

    The HS50 PARAGON is more than a door; it is the future of hurricane-rated sliding systems.

    Specification
    • Performance Options:

      • DP ±65 | HVHZ Approval | Sizes up to 8' × 15' (single door panel) | Interlock Sightline: 1 1/2” | Water Pressure: 9.8 PSF.

      Glass Type:

      • Double laminated IGU with SGP interlayers and Low-E energy coatings.

      Features:

      • Hidden flush sill, side jambs, and top tracks.
      • Fully automated sliding and locking at the touch of a button.
      • Patent-pending horizontal bearings at all four panel corners for precision guidance and reduced friction.
      • Available in sliding and pocketing configurations.
    Technical specification
    • Unique ref.hs50-hurricane-sliding-door-system
    • Product familyCurtain Wall
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2025-12-11
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 88 19
    • CSI MasterFormat 2014 TitleHurricane-Resistant Glazing
    • OmniClass Number23-17 15 19 17
    • OmniClass TitleHurricane Resistant Glazing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit