Publish your products
Titoni 44 Curtain Wall

Titoni 44 Curtain Wall

TITONI CURTAINWALL System

FOR YOUR LARGER WINDOW WALL NEEDS.

The TITONI CURTAINWALL is a fixed structural glazing system that combines premium aluminum and glass with an exceptionally slim 1.75-inch sightline—significantly narrower than industry standards. Engineered to reach heights of up to 20 feet, it delivers superior durability while maintaining a refined, minimal aesthetic.

Designed with flexibility in mind, the system integrates seamlessly with operable windows and doors, allowing architects to achieve expansive façades that balance strength, versatility, and modern sophistication.

Specification
  • System Options:

    • Ultra-slim 1.75" profile.
    • Compatible with TITONI operable windows and doors.

    Design & Operation:

    • Engineered for units up to 20 feet tall.
    • Design Impact: Combines large-scale performance with a clean, minimal aesthetic.
Technical specification
  • Unique ref.titoni-44-curtain-wall
  • Product family44 Curtain Wall
  • Product groupCurtain Wall
  • TypeObject (single object)
  • Date of publishing2026-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • IFC classificationCurtain Wall
  • CSI MasterFormat 2014 Code08 44 00
  • CSI MasterFormat 2014 TitleCurtain Wall and Glazed Assemblies
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit