Publish your products
Titoni HS38 Hurricane Seamless Sliding Door
Titoni HS38 Hurricane Seamless Sliding Door
Titoni HS38 Hurricane Seamless Sliding Door

    Titoni HS38 Hurricane Seamless Sliding Door

    THE FIRST OF ITS KIND AND RAISING THE BAR FOR HURRICANE MARKETS.

    The first of its kind, the TITONI SEAMLESS set the standard for Miami-Dade hurricane testing and redefined the category of invisible flush-track doors. Its hidden sill track design allows flooring to run seamlessly from inside to outside, delivering an unmatched minimal frame aesthetic. At a certified water pressure of 10.65 PSF, the HS38 SEAMLESS remains the highest-performing invisible flush track on the market. Engineered for strength, elegance, and innovation, it continues to raise the bar in performance and design.


    Specification
    • Performance Options:

      • DP ±70 | HVHZ Approval | Sizes up to 4' × 10' (single door panel) | Interlock Sightline: 3/4” | Water Pressure: 10.65 PSF.
      • DP ±65 | HVHZ Approval | Sizes up to 6' × 12' (single door panel) | Interlock Sightline: 1 1/4” | Water Pressure: 10.65 PSF.

      Glass Type:

      • Double laminated IGU with SGP interlayers and Low-E energy coatings.

      Features:

      • Invisible lock.
      • Fully automated options.
      • Available in sliding and pocketing configurations.
    Technical specification
    • Unique ref.titoni-hs38-hurricane-seamless-sliding-door
    • Product familyCurtain Wall
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2025-12-29
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 88 19
    • CSI MasterFormat 2014 TitleHurricane-Resistant Glazing
    • OmniClass Number23-17 15 19 17
    • OmniClass TitleHurricane Resistant Glazing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States