Publish your products
Titoni Icon Plus Aluminum Sliding Door System
Titoni Icon Plus Aluminum Sliding Door System
Titoni Icon Plus Aluminum Sliding Door System

    Titoni Icon Plus Aluminum Sliding Door System

    TITONI ICON PLUS SYSTEM

    THE MINIMAL-FRAME SLIDING DOOR FOR SOLUTIONS FOR COMMERCIAL PROJECTS.

    The TITONI ICON PLUS System is a direct evolution of the renowned ICON System, with key modifications to the sill and bottom rail. Designed with a sill track that is flush with the frame, the ICON PLUS is particularly suited for commercial projects requiring ADA compliance, while maintaining the luxury aesthetic and performance associated with the TITONI brand. Like the 38 ICON System, the ICON PLUS provides versatility for installation in both warm and moderately cold climates and is engineered to accommodate 38mm (1-½”) and 54mm (2-⅛”) insulated glass.

    Specification
    • System Options:

      • Available in both 38 and 54 series.
      • Vertical Interlock: slim ¾” thickness.
      • Configurations: fixed window walls, sliding systems, pocketing, corner openings, and other custom solutions.

      Design & Operation:

      • Stainless steel bearings mounted within the track system ensure effortless glide, even with oversized or heavy panels.
      • Snap-in frame covers conceal all fasteners, an uncommon feature in the industry that enhances both aesthetics and elegance.
      • Commercial Sill Design: Flat bottom track with a flush profile for improved accessibility when walking or rolling over the sill.

      Certifications:

      • NFRC certified, with a wide selection of Low-E coatings available in both double and triple glazing.
    Technical specification
    • Unique ref.titoni-icon-plus-aluminum-sliding-door-system
    • Product familyAluminum Windows
    • Product groupSliding Windows
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Glazed Doors
    • IFC classificationWindow
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 13 13 13
    • OmniClass TitleMetal Horizontal Sliding Windows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States