Publish your products
Titoni Icon Shallow Aluminum Sliding Door System
Titoni Icon Shallow Aluminum Sliding Door System

    Titoni Icon Shallow Aluminum Sliding Door System

    THE IDEAL MINIMAL FRAME SERIES FOR MID-CENTURY PROJECTS.

    The TITONI ICON SHALLOW System is specifically engineered for projects that cannot accommodate the standard 1-7/8" (48mm) sill frame. With its reduced 1" (25mm) sill height, the ICON SHALLOW is ideally suited for renovation and door-replacement applications where minimal floor demolition is required.

    Like the 38 ICON System, the ICON SHALLOW provides versatility for use in both warm and moderately cold climates and is designed to accept 38mm (1-1/2") insulated glass.

    Specification
    • System Options:

      • Available in 38 series
      • Vertical Interlock: slim ¾” thickness.
      • Configurations: fixed window walls, sliding systems, pocketing, corner openings, and other custom solutions.

      Design & Operation:

      • Stainless steel bearings mounted within the track system ensure effortless glide, even with oversized or heavy panels.
      • Snap-in frame covers conceal fasteners, a rare industry practice, resulting in a refined and elegant finish.

      Certifications:

      • NFRC certified, with a wide selection of Low-E coatings available in double glazing.
    Technical specification
    • Unique ref.titoni-icon-shallow-aluminum-sliding-door-system
    • Product familyAluminum Sliding Doors
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2026-01-07
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States