Publish your products
regular traffic: velino series [ASME, US standard] 30°
regular traffic: velino series [ASME, US standard] 30°
regular traffic: velino series [ASME, US standard] 30°
regular traffic: velino series [ASME, US standard] 30°
regular traffic: velino series [ASME, US standard] 30°
regular traffic: velino series [ASME, US standard] 30°
regular traffic: velino series [ASME, US standard] 30°

    regular traffic: velino series [ASME, US standard] 30°

    3.6 out of 5 stars3.6(7 reviews)

    The design escalator for stylish interiors.

    The velino series escalators are reliable systems that operate at the highest level. Proven technologies, like the dual-circuit brake system - an optimum safeguard - or patented acoustic comb segment monitoring, ensure the highest degree of safety and a long service life. In addition, velino series products offers a wide array of design options. These are the best prerequisites for adding highlights without compromising the unique style of your shopping centre, multifunctional congress centre, or airport.

    Specification
    • BASIC PRODUCT SPECS
      Step width: 32" (800mm) | 40" (1,000mm)
      Inclination: 30.0°  ( 27.3° ) 
      Rise max: 49,21' (15m)
      Rise min: 8,2' (2.5m) 
      Max Rise w/o intermediate support: 19,69' (6.0m) @ 30° and 2 horizontal steps | 20,01' (6.10m) @ 30°, 32" (800mm) step width and 3 horizontal steps | 18,04' (5.50m) @ 30°, 40" (1000mm) step width and 3 horizontal steps

      BASIC DESIGN OPTIONS
      Balustrades: Slim | Robust (Glass)
      Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
      BIM Lighting Options: Comb plate | Under handrail | Skirt band
      ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
      Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

      ENERGY SAVING OPTIONS
      Star Delta | Energy Efficiency Controller | Smart Frequency Converter |

    Technical specification
    • Unique ref.Velino_ASME-30
    • Product familyCommercial Escalator
    • Product groupvelino escalator
    • TypeObject (single object)
    • Date of publishing2020-03-11
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Escalators
    • IFC classificationTransport Element
    • Uniclass 2015 CodeSs_80_20_62_28
    • Uniclass 2015 DescriptionEscalator systems
    • CSI MasterFormat 2014 Code14 31 00
    • CSI MasterFormat 2014 TitleEscalators
    • OmniClass Number23-23 11 13
    • OmniClass TitleEscalators
    • CSI UniFormat II CodeD1020
    • CSI UniFormat II TitleEscalators & Moving Walks

    Region availability

    North America Oceania
    Canada
    United States Minor Outlying Islands
    United States