Publish your products
Spring Pendant Large
Spring Pendant Large
Spring Pendant Large
Spring Pendant Large
Spring Pendant Large
Spring Pendant Large
Spring Pendant Large
Spring Pendant Large
Spring Pendant Large
    Tom Dixon
    Archived

    Spring Pendant Large

    A large ceiling light made from multiple bands of high-performance stainless steel in a Silver finish. Pliant ribbons of stainless steel have been arranged like a whisk around our custom-made dimmable Tom Dixon LED disc. The semi-transparent shape thus created can be adjusted to a variety of silhouettes.

    The LED module offers three key benefits - longer life expectancy, energy efficiency and improved performance including dimmability and light control. Our integrated LED module is fully serviceable and replacement components and individual drivers are available if needed. Also available in Small and Medium, and in a white and brass finish.

    Specification
    • SKUSPP06SEU
      Weight3.85 kgs
      Country of ManufactureChina
      FamilySpring
      Cable FinishBlack Braided
      Depth350 cm
      Width100 cm
      Height100 cm


    Technical specification
    • Unique ref.Spring-Pendant-Large
    • Product familyTom Dixon
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2023-04-18
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)3500
    Related
    • Weight Net (Kg)3.85
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationObject

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit