Publish your products
Standard Duct (indoor unit)MMD-AP 007 009 012 015 018 6BHP1-E
TOSHIBA

Standard Duct (indoor unit)MMD-AP 007 009 012 015 018 6BHP1-E

INDOOR UNIT DUCTED WITH MEDIUM HEAD FOR INSTALLATION IN FALSE CEILING, FOR VRF SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE R-410A
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Fan with single-phase three-speed induction motor and low absorption with electrical protection by means of thermal switch.
Possibility to adjust in 7 steps the static pressure of the fan.
Washable and regenerative synthetic fibre filter.
Condensate drain pump already included in the machine: head 850 mm
Pre-cut hole for fresh air inlet.
In the event of a power failure of the machine, the system will continue to operate 
and indicates the error.

Specification
  • Technical features:
    - Available sizes: 0.8, 1, 1.25, 1.7, 2, 2.5, 3, 3.2, 4, 5, 6 HP (from 2.2 to 16,0 kW)
    - Compact design: height only 275 mm
    - Low sound level
    - Equipped with drain pump
    - A vary large filter selection could be used
    - Inlet for outside air

Technical specification
  • Unique ref.canalizzabile-standard-vrf-76-186
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2018-04-01
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products