Publish your products
Cassette 1-way (indoor unit)
MMU-AP 007 009 012 4YH1-E
TOSHIBA

Cassette 1-way (indoor unit) MMU-AP 007 009 012 4YH1-E

SINGLE WAY CASSETTE TYPE INDOOR UNIT FOR FLUSH MOUNTING IN FALSE CEILING, FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R410A REFRIGERANT,
Heat exchanger in copper tubes and high efficiency aluminium finning.
Condensate drain pump: head 850 mm.
Fan directly coupled to a single-phase three-speed induction motor, with electrical protection by means of a thermal switch.
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Possibility of compensating the temperature during heating, to avoid air stratifications.
In the event of a power failure, the system continues to operate and indicates the fault.
Bonded for primary air on models 15 to 24.

Specification
  • Technical features:
    - Avaible sizes: 0.8, 1, 1.25, 1.7, 2 2.5 HP  (from 2,2 to 7,1 kW)
    - Equipped drain pump with high prevalence
    - Low sound level
    - Compact Hi-Tech Design

Technical specification
  • Unique ref.cassetta-a-1-via-vrf-74-94-124
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2018-03-13
  • Edition number1
  • Height (mm)235
  • Width (mm)850
  • Depth (mm)400
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products