Publish your products
Haori (Indoor unit) RAS-B 10 13 16 N4KVRG-E
TOSHIBA

Haori (Indoor unit) RAS-B 10 13 16 N4KVRG-E

1.0 out of 5 stars1.0(8 reviews)
Toshiba's modulated power (inverter) technology allows HAORI to adjust the heating and cooling capacity at any time, adapting the compressor speed to the actual request. The Wi-Fi module is integrated into the unit. The Toshiba Home AC Control app offers total control of the functions that guarantee your comfort. After installing it on a smartphone or tablet, it will be simple to use, both at home and outside. The Toshiba remote control offers control functions, including preset ones, such as the power selection function and the ECO function to reduce energy costs, the COMFORT SLEEP function to optimize the temperature of the room during the night and the HIGH-POWER function to heat or cool rooms quickly. Haori is an intuitive and very simple to use system. During operation it memorizes many operational parameters and after the automatic restart it restore all the user selected parameters, reducing inconvenience and optimizing comfort. It automatically resumes operation after any blackouts, starting the internal self-diagnosis function. The LEDs on the unit allow the user to ascertain with a simple glance which functions are active. The functions of HAORI are designed to allow the user to achieve ideal comfort and to achieve energy savings: HADA CARE Adjusts the position of the ventilation flaps to generate an indirect flow, improving air distribution and uniforming the ambient temperature. ULTRA PURE FILTER Toshiba's Ultra Pure filter is able to retain up to 94% of the fine particulate matter (PM2.5), thus creating a healthier environment inside the living spaces (1). 3D AIR FLOW The unit starts the intelligent 3D air flow system, with independent ventilation flaps. SILENT OPERATION (outdoor unit) The unmistakable Toshiba function reduces the noise level of the outdoor unit by 6dB (A), to ensure the comfort of your neighbors. QUIET MODE (indoor unit) By pressing the FAN button (fan), it will be possible to adjust the speed and set the Quiet operating mode, which guarantees a reduced noise level. ANTIFREEZE FUNCTION (8 ° C) Allows you to protect your home and furnishings from the effects of frost when you are away from home. It represents the ideal solution during the winter period. "FIREPLACE" FUNCTION IN HEATING MODE The unmistakable "fireplace" function of Toshiba offers an optimal diffusion of the heat generated by the fireplace or other heat sources, through continuous operation at low speed of the fan, even when the compressor is off. MANUAL ANTI-FREEZE FUNCTION In certain extreme conditions, it will be possible to manually start the anti-freeze function at any time by pressing the SET button for 5 seconds. REMOTE CONTROL SUPPORT Inserted in all units to facilitate wall installation in light commercial applications. COMFORTABLE REST To ensure optimal comfort during sleep, by activating the "Sleep" function, the temperature is increased by 1 ° C after one hour and by a further degree after 2 hours. Subsequently, the temperature reached will be maintained until morning. Check in the technical data the systems that can benefit from 65%, 110% Tax Deductions and the "Conto Termico" incentive
Specification
  • Main features Aesthetic unit with fabric cover offered in 2 colors as standard and 42 additional as accessory 3 sizes from 2.5 to 4.6 kW (cooling) from 3.2 to 5.5 kW (heating) DC Hybrid Inverter (PAM + PWM) Power limiter functions (100% - 75% - 50%) Wide operating spectrum: up to –15 ° C / + 46 ° C in cooling; down to –15 ° C / + 24 ° C in heating Silent operation on the CDU and Quiet operation in the IDU for maximum acoustic comfort 7 sizes from 2.0 to 7.0 kW (cooling) from 2.5 to 8.0 kW (heating) Integrated WI-FI DC Hybrid Inverter (PAM + PWM) HADA Care Flow: intelligent air flow Self-Cleaning exchanger Removable condensate drain pan Operating mode (cooling / heating) signaled by different colored LEDs Remote control functions: Quiet button, Timer, Comfort Sleep Clock with weekly programming Fireplace function: to spread the heat in the environment in an optimal way Power limiter functions (100% - 75% - 50%) Compatible in multisplit combination (B-code version) Wide operating spectrum: up to –15 ° C / + 46 ° C in cooling; down to –15 ° C / + 24 ° C in heating
Technical specification
  • Unique ref.Haori-10-13-16_unita-interna
  • Product familyHVAC - Residential: air to air
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)300
  • Width (mm)987
  • Depth (mm)210
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit