Publish your products
Hi-wall (indoor unit) RAV-RM 30 40 1KRTP-E
TOSHIBA

Hi-wall (indoor unit) RAV-RM 30 40 1KRTP-E

This hi-wall unit is the perfect solution for offices, restaurants and in any environment where elegant is required. Twin Rotary compressor with Hybrid Inverter allows to optimal power management. The system is equipped with "New IAQ Filter" to create a fresh and healthy enviroment
Specification
  • Technical details:
    - Avaible sizes: 30, 40 (2,5 and 3,6 kW)
    - SEER to 6,36
    - SCOP to 4,22
    - Heating range to -15°C
    - Cooling range to -15°C
    - New IAQ Filter

    To be used with Toshiba Digital Inverter

Technical specification
  • Unique ref.parete-30-40-rm-ktrp
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)293
  • Width (mm)798
  • Depth (mm)230
Related
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products